Wear compensation of tool radius

Contour grinding

The wear compensation of the tool radius (radius compensation) is used if a contour with active tool radius compensation shall be processed.

The wear of the grinding wheel in the direction of the disk radius can be compensated continuously or discretely.

For the processing type radius compensation the wear is only considered with active tool radius compensation (TRC).

The following figure shows the wear of tool radius:

Wear compensation of tool radius 1:
Figure 1-2: Wear compensation of tool radius
Wear compensation of tool radius 2:

The starting movement to the equidistant path after selection of TRC (G41/G42) is assumed without wear.
The movement after deselection of TRC (G40) is also without wear.

Notice

The selection/ deselection of TRC has to be programmed during active radius compensation.

Programming example

...
N10 F10000
N20 D1 (Data selection of grinding wheel)
N30 G0 X0 Y0 Z0
N40 #OTC[RADIUS, AUTO] (OTC processing type + mode)
N50 #OTC ON (OTC-selection)
N60 G41 G01 X50 (TRC-selection, movement without wear)
N70 X1000
N80 G40 X50 (TRC-deselection)
N90 #OTC OFF (OTC- deselection)
N100 G00 X50
...