Information to PLC

Tool change

With every programmed T<i> or #TOOL PREP, during NC program decoding the CNC communicates the tool number to the PLC, provided this is activated in the channel parameter list (P-CHAN-00087).

This advance information can be used by the external tool management to prepare a tool change (cleaning the tool, turning the disk changer, etc.) to save time.

The following data (CNC_TOOL_ID) is transferred in the query from the CNC to the PLC; the T number is entered in the basic element:

basic : DINT;
sister : DINT;
variant : DINT;
sister_valid : BOOL;
variant_valid : BOOL;

The PLC acknowledges receipt by returning the identical message.

Information to PLC 1:
Figure1-2: Advance information about tool change to the PLC

Programming example: Tool manager in PLC-program, Tool information

...
(* CNC teil den Werkzeugwechsel T<i> (während Programm- dekodierung) mit *)
ELSIF RInd.IDXGRP = ADS_IGRP_TOOL_INFO_WRITE THEN
(* CNC writes tool life data *)
pTid := RInd.DATAADDR;
BasicToolId := pTid^.basic;
IF BasicToolId <= MAX_TOOLS THEN
(* save actual requested tool T<nr> *)
(* Tool id in valid range *)
RRes.LEN := SIZEOF(pTid^);
RRes.DATAADDR := pTid;
RRes.RESULT := ADS_RDWRT_IND_NO_ERROR;
ELSE
(* no data transmitted in the reposnse *)
RRes.LEN := 0;
RRes.DATAADDR := 0;
RRes.RESULT := WZV_TOOL_ID_BASIC_INVALID;
END_IF
ELSE