GetPositionEnabled

GetPositionEnabled 1:

The GetPositionEnabled method is used to query whether the respective switch position determined by nIndex is enabled or disabled. If the query was successful, the result is output in the stPositionEnabled property.

GetPositionEnabled 2:

Cyclic method call

Since several PLC cycles may pass between sending and the response from the device, this method should be executed cyclically.

Syntax

VAR_INPUT
   pLink    : POINTER TO ST_Link; //Pointer to address of the structure which links the OCA objects to the OCA device
   bExecute : BOOL; //The Method is triggered by a rising edge at this input.
   nIndex   : UINT; //The Index of the queried Position
END_VAR

GetPositionEnabled 3: Inputs

Name

Type

Description

pLink

POINTER TO ST_Link

Pointer for establishing a connection between OCA objects and the OCA device

bExecute

BOOL

The method is executed with a positive edge at the bExecute input.

nIndex

UINT

Index of the switch position to be queried