FB_OcaRoot

The function block FB_OcaRoot provides basic OCA functionality. It is the function block from which all other function blocks inherit.
![]() | No explicit call Since there is no code in the body of the function block, it should not be called explicitly. Instead, use the corresponding methods of the function block. |
Methods
Name | Definition location | Description |
---|---|---|
Local | This method can be used to query the ClassId and ClassVersion of the OCA object. If the query was successful, the result is output in the properties stClassID and stClassVersion. | |
Local | This method is used to query whether the OCA object can be locked. If the query was successful, the result is output in the property stLockable. | |
Local | Method for unlocking or locking an OCA object If the method was executed successfully, the result is output in the property stObjectLocked. | |
Local | OCA objects can have a text label to make their meaning easier to recognize. If the method call was successful, the result is output in the property stRole. | |
Local | You can use this method to request OCA objects, generate notifications for value changes, or set up sending. If the method was executed successfully, the result is output in the property stSubscribed. |
Properties
Name | Type | Access | Definition location | Description |
---|---|---|---|---|
sClassId | STRING | Get | Local | Unique class name |
stClassId | Get | Local | Unique class name | |
stClassVersion | Get | Local | OCA ClassVersion | |
stLockable | Get | Local | Indicates whether the object can be locked | |
stSubscribed | Get | Local | Shows whether the object was requested to generate notifications when value changes occur | |
stRole | Get | Local | Task of the object in the device (e.g. Config_InputEnable) | |
nONo | UDINT | Get | Local | Unique number with which the instantiated object is uniquely defined |
sOcaObjectDescription | STRING(32) | Set | Local | Arbitrary object name. This is used to assign further object properties to the function block that were defined in the array aOcaDevices (located in the global variable list GVL_AES70). |
stObjectLocked | Get | Local | Indicates whether the object is locked. |
![]() | AES70 standard The names of variables and function blocks have been adapted to the AES70 standard where possible. Information about this communication protocol can be found at www.aes.org and www.ocaalliance.com. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.2 or higher | PC or CX (x64, x86, ARM) | Tc3_AES70 |
See also: Example for using the function block FB_OcaRoot