FB_OcaDevice

The function block FB_OcaDevice establishes the connection via TcpIp to devices that support the AES70 standard.
![]() | Cyclically single call The instance of the function block FB_OcaDevice must be called cyclically once at the start of the PLC program. |
Syntax
VAR_INPUT
bEnable : BOOL;
END_VAR
VAR_OUTPUT
ipTcResultEvent : Tc3_EventLogger.I_TcResultEvent;
pLink : POINTER TO ST_Link;
bBusy : BOOL;
bActive : BOOL;
bError : BOOL;
stDeviceInfo : ST_OcaDeviceInfo;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bEnable | BOOL | Enables/disables execution of the function block and starts the "keep alive" mechanism. A rising edge at this input clears any pending errors (indicated by bError = TRUE). |
Outputs
Name | Type | Description |
---|---|---|
ipTcResultEvent | Tc3_EventLogger.I_TcResultEvent | Result interface with detailed information on the return value |
pLink | POINTER TO ST_Link | Pointer for establishing a connection between OCA objects and the OCA device |
bBusy | BOOL | TRUE as long as the function block is called with bEnable = TRUE. |
bActive | BOOL | Indicates that the device is ready to operate. This output is generally used to activate OCA objects. |
bError | BOOL | TRUE, if an error occurs. |
stDeviceInfo | This structure provides information such as the time of the last sent or received message and the number of messages. |
Properties
Name | Type | Access | Definition location | Description |
---|---|---|---|---|
AmsNetId | T_AmsNetID | Set | Local | AMS network ID of the device For the local computer (default) an empty string may be specified. |
bLocalOcaDevice | BOOL |
| Local | Currently unused (intended for future extension) |
sDeviceName | STRING | Set |
| Name of the OCA device to be used Parameters such as IP address and port are defined in the array aOcaDevices, which can be found in the global variable list GVL_AES70. |
tAdsTimeout | TIME | Set |
| Maximum time allowed for the execution of the function block This input is internally preset to DEFAULT_ADS_TIMEOUT and does not have to be explicitly assigned. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.2 or higher | PC or CX (x64, x86, ARM) | Tc3_AES70 |