SetEnable

SetEnable 1:

The SetEnabled method can be used to enable or disable an OCA object. If the method was executed successfully, the result is output in the stEnabled property.

SetEnable 2:

Cyclic method call

Since several PLC cycles may pass between sending and the response from the device, this method should be executed cyclically.

Syntax

VAR_INPUT
   pLink       : POINTER TO ST_Link;
   bExecute    : BOOL;
   bValEnabled : BOOL;
   eCmdMode    : E_OcaMessageTypeCmd;
END_VAR

SetEnable 3: Inputs

Name

Type

Description

pLink

POINTER TO ST_Link

Pointer for establishing a connection between OCA objects and the OCA device.

bExecute

BOOL

The method is executed with a positive edge at the bExecute input.

bValEnabled

BOOL

Depending on whether the OCA object is to be enabled or disabled, this input must be assigned TRUE or FALSE.

eCmdMode

E_OcaMessageTypeCmd

Depending on whether confirmation is required or not, this input variable is set to
E_OcaMessageTypeCmd.OcaCmdRrq or
E_OcaMessageTypeCmd.OcaCmd.