MoveToPoint()

Moves directly to the position of a configured PTP segment without processing the segments between the start position and the target point.
Syntax:
METHOD MoveToPoint : HRESULT
VAR_INPUT
bCommand: BOOL; // TRUE to start move, FALSE to abort running move or rewind old command
MoveIdx: INT; // Selected cluster of segments (By default: Cluster 1 - negative direction / Cluster 2 - positive direction)
TargetSegment: INT; // Destination segment of the selected cluster (0 to move to the last used segment in a cluster)
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bCommand | BOOL |
|
MoveIdx | INT | Selected cluster (grouped PTP segments). In the default initialization, cluster 1 comprises the movements in the negative direction and cluster 2 those in the positive direction. |
TargetSegment | INT | Target segment within the selected cluster. If a |
Outputs
Name | Type | Description |
|---|---|---|
MoveToPoint | HRESULT | Return value with feedback on the success of the execution. |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |