E_AlarmState

Alarm state of an alarm triggered by FB_AppMessage.

Syntax:

TYPE E_AlarmState : TcEventConfirmationState;
END_TYPE

Values

Name

Value

Description

Reset

4

The alarm is currently not active.

NotSupported

0

The alarm is active but does not require confirmation.

WaitForConfirmation

2

The alarm is active and not yet confirmed.

Confirmed

3

The alarm is (still) active, but has already been confirmed.

NotRequired

1

Alarm is not active
Notice This state does not occur when triggered by fbMessage.

E_AlarmState 1:

Description is context-related

The states described in the table are context-related to the use by FB_AppMessage. The general description of the TcEventConfirmationState can be found in the Tc3_EventLogger documentation.

Requirements

Development Environment

Target platform

PLC libraries to include

TwinCAT 4026 >= v3.1.4026.16
TwinCAT 4024 >= v3.1.4024.66

PC or CX (x64, x86)

Tc3_PlasticBaseApplication (>= v12.12.0.0)