MovePtp()

Triggers the processing of the configured PTP segments.
Syntax:
METHOD MovePtp : HRESULT
VAR_INPUT
bCommand: BOOL; // TRUE to start move, FALSE to abort running move or rewind old command
MoveIdx: INT; // Selected cluster of segments (By default: Cluster 1 - negative direction / Cluster 2 - positive direction)
SegmentCount: INT; // Segments to move (0 to move all segments)
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bCommand | BOOL | TRUE to trigger a movement, FALSE to cancel a current movement or to cancel a pending command. |
MoveIdx | INT | Selected cluster (grouped PTP segments). In the default initialization, cluster 1 comprises the movements in the negative direction and cluster 2 those in the positive direction. |
SegmentCount | INT | Number of segments to be driven. A 0 ensures that all segments of a cluster are driven. |
Outputs
Name | Type | Description |
---|---|---|
MovePtp | HRESULT | Return value with feedback on the success of the execution. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.42 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.5) |