T_ManualSelectState
Status variable for using a central operating function.
Syntax:
TYPE T_ManualSelectState : BYTE; END_TYPE
Values
bit | Description |
---|---|
0 | A central operating function is available. |
1 | The central operating function can be selected. |
2 | The central operating function is connected and controls this manual function. |
3 | Reserved |
4 | Reserved |
5 | Reserved |
6 | Reserved |
7 | Reserved |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT >= v3.1.4024.54 (recommended) | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.7.0) |