FB_SegCfgHmi

Summarizes the information of a segment.
Syntax:
FUNCTION_BLOCK FB_SegCfgHmi EXTENDS FB_BaseHmi
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
Acceleration | LREAL | Get, Set | 0.0 | Acceleration of the segment. |
Decelration | LREAL | Get, Set | 0.0 | Deceleration of the segment. |
IgnoreOnce | BOOL | Get, Set | FALSE | Ignores the segment once (at the next command). |
InUse | BOOL | Get, Set | FALSE | Segment is used. |
Jerk | LREAL | Get, Set | 0.0 | Jerk of the segment. |
Limiting | LREAL | Get, Set | 0.0 | Pressure/torque limitation of the segment. |
Position | LREAL | Get, Set | 0.0 | Target position of the segment. |
SegFunction | INT | Get, Set | 0 | ID of the segment function. |
Velocity | LREAL | Get, Set | 0.0 | Velocity of the segment. |
Methods
Name | Description |
---|---|
GetPtpLookup() | Returns the segment as a variable of type ST_LookUpPtpPoint. |
Interfaces
Name | Description |
---|---|
I_SegCfgHmi | Standard interface on FB_SegCfgHmi. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.42 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.4) |