FB_TempZoneHmi
![]() | Class is 'obsolete' This class is marked as |
Alternative: FB_TempChannelBase
Original version:

Access class for a single temperature zone via the HMI.
Syntax:
FUNCTION_BLOCK FB_TempZoneHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Index | INT | Get, Set | 0 | References a PlasticApplication zone to a TF8540 zone. |
![]() | Class contains significantly more properties than listed The properties of the FB_TempZoneHmi class overlap with the TF8540 Global Variables aaaPfwTempToHmi, aaaPfwTempMparamFromHmi and aaaPfwTempPparamFromHmi. For more information on overlapping features, it is recommended to use the TF8540 documentation. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |