ConfigView()

Changes the composition of a selectable view.
Syntax:
METHOD ConfigView : HRESULT
VAR_INPUT
iObj: I_Base;
nViewIdx: INT;
bShow: BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
iObj | I_Base | Object to be adjusted in a view |
nViewIdx | INT | View (ID) to be customized |
bShow | BOOL | Object is displayed (TRUE). |
Outputs
Name | Type | Description |
|---|---|---|
ConfigView | HRESULT | Return value with feedback on the success of the execution |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |