AppendTempChannels()

Appends the temperature configuration to the trend. If the group configuration of all zones changes, this is automatically taken over by FB_TrendHmi.
Syntax:
METHOD AppendTempChannels : HRESULT
VAR_INPUT
ipTemp: I_Temperature;
nYAxisID: INT;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
ipTemp | I_Temperature | Instance of the temperature control class (FB) |
nYAxisID | INT | Y-axis in the HMI on which the value is displayed |
The YAxisID is predefined for the following units:
ID | Unit | Description |
|---|---|---|
1 | °C | Temperature |
2 | A | Current |
3 | Bar | Pressure |
4 | RPM | Turnrate |
Outputs
Name | Type | Description |
|---|---|---|
AppendTempChannels | HRESULT | Return value with feedback on the success of the execution |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.42 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.6.0) |