FB_TimerWeekdayHmi

HMI interface for a weekday timer for use with the TF8550 Control ProcessScheduler.
Syntax:
FUNCTION_BLOCK FB_TimerWeekdayHmi EXTENDS FB_TimerHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_WeekdayTimerHmi | ||||
AttachableMdInterface | I_MdComponent | Get | - | Interface to the machine data component. |
EndWeekday | Get, Set | eNone | Weekday of the end time. | |
Duration | LREAL | Get | 0.0 | Time difference between start and end time. |
EndTime | LREAL | Get, Set | 0.0 | End time in seconds. |
StartTime | LREAL | Get, Set | 0.0 | Start time in seconds. |
Weekday | Get, Set | eNone | Weekday of the start time. | |
FB_TimerHmi | ||||
ActualValue | LREAL | Get, Set | 0.0 | Current time value in seconds |
LatchedValue | LREAL | Get, Set | 0.0 | Stored time value of the last execution in seconds |
Out | BOOL | Get, Set | FALSE | Timer output (depending on TON, TOF, TP) |
SetValue | LREAL | Get, Set | 0.0 | Preset time setpoint in seconds |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_BaseHmi | |
Init( | Default initialization method to pass the base class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
I_TimerWeekday | Standard interface on FB_TimerWeekdayMaster |
I_TimerWeekdayHmiQuery | Interface for internal queuing of multiple weekday timers |
I_AttachableMdInterface | Interface for containerless machine data components |
I_TimerHmi | Standard interface on FB_TimerHmi |
I_BaseHmi | Standard interface on FB_BaseHmi. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.16 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.12.0.0) |