FB_TableGeneratorScotchYoke

FB_TableGeneratorScotchYoke 1:

Class is 'obsolete'

This class is marked as obsolete and should not be used anymore!

Alternative: TF8560 – Tc3_PlasticFunctions.FB_ScotchYokeTableGenerator

Original version:

FB_TableGeneratorScotchYoke 2:

Implements a calculation algorithm for a scotch yoke mechanism.

FB_TableGeneratorScotchYoke 3:

Names of the dimension designations in the sketch

The dimension designations are the same as the names of the properties of the class to be configured.

FB_TableGeneratorScotchYoke 4:

Syntax:

FUNCTION_BLOCK FB_TableGeneratorScotchYoke EXTENDS FB_TrafoTableGenerator

FB_TableGeneratorScotchYoke 5: Properties

Name

Type

Access

Initial value

Description

DriveArm

LREAL

Get, Set

0.0

Radius of the eccentric rotation

DriveStep

LREAL

Get

0.0

Resulting resolution of the drive position in the transformation table

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticBaseApplication (>= v3.12.5.0)