FB_TableGeneratorCrankStandard
![]() | Class is 'obsolete' This class is marked as |
Alternative: TF8560 – Tc3_PlasticFunctions.FB_CrankTableGenerator
Original version:

Implements a calculation algorithm for a crank mechanism.
![]() | Constructive assumption The calculation assumes that the motion axis of the load side is in alignment with the center of rotation of the drive side. This is indicated in the sketch by the horizontal dashed line! |
![]() | Names of the dimension designations in the sketch The dimension designations are the same as the names of the properties of the class to be configured. |

Syntax:
FUNCTION_BLOCK FB_TableGeneratorCrankStandard EXTENDS FB_TrafoTableGenerator
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
DriveArm | LREAL | Get, Set | 0.0 | Lever arm attached to the drive |
DriveStep | LREAL | Get | 0.0 | Resulting resolution of the drive position in the transformation table |
LoadArm | LREAL | Get, Set | 0.0 | Transfer arm to the guided load side |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |
