FB_TableGeneratorClampStandard_1
![]() | Class is 'obsolete' This class is marked as |
Alternative: TF8560 – Tc3_PlasticFunctions.FB_ClampTableGenerator
Original version:

Implements a calculation algorithm for a standard clamping unit mechanism.
![]() | Names of the dimension designations in the sketch The dimension designations are the same as the names of the properties of the class to be configured. |

Syntax:
FUNCTION_BLOCK FB_TableGeneratorClampStandard_1 EXTENDS FB_TrafoTableGenerator
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
BaseDistance | LREAL | Get, Set | 0.0 | Distance between the two stationary bearing points in the center of the mechanism |
DriveArm | LREAL | Get, Set | 0.0 | Lever arm attached to the drive |
DriveStep | LREAL | Get, | 0.0 | Resulting resolution of the drive position in the transformation table |
LoadArm | LREAL | Get, Set | 0.0 | Transfer arm to the tool arms |
ToolArm_1 | LREAL | Get, Set | 0.0 | Lower part of the lateral tool arm |
ToolArm_2 | LREAL | Get, Set | 0.0 | Upper part of the lateral tool arm |
ToolArm_3 | LREAL | Get, Set | 0.0 | Horizontal tool arm |
ToolArm_Angle | LREAL | Get, Set | 0.0 | Angle between the two parts of the side tool arm |
ToolOffset | LREAL | Get, Set | 0.0 | Total offset between the bearing and the tool clamping surface In the recommended ToolOffset design, the transformation results in the distance between the tool clamping surfaces. To use the distance of the tool opening, it is recommended to use the ToolAdaption. This is configurable in the machine data of each FB_PtpMotion based axis. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |