Jump()

Requests jumping to a sequence that does not follow.
![]() | Request does not lead directly to execution When the method is executed, only the request is stored in the master. To execute the jump, the Done or Failed property of the active process step must be set and the Check() method must be called. |
See the Check() method for more important notes.
Syntax:
METHOD Jump : HRESULT
VAR_INPUT
iTarget: I_AdaptableSeqItf;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
iTarget | I_AdaptableSeqItf | Sequence to be jumped to |
Outputs
Name | Type | Description |
---|---|---|
Jump | HRESULT | Return value with feedback on the success of the request |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |