FB_ManualFunctionCmdHmi

Summarizes the commands of the HMI in FB_ManualFunctionHmi.
Syntax:
FUNCTION_BLOCK FB_ManualFunctionCmdHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ToBasePos | BOOL | Get, Set | FALSE | Command to move to the base position |
ToWorkPos | BOOL | Get, Set | FALSE | Command for controlling the working position |
Interfaces
Type | Description |
|---|---|
I_ManualFunctionCmdHmi | Standard interface on FB_ManualFunctionCmdHmi |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |