Info

Info.content

The info page contains the most important machine data. This page is displayed in the slider area with the info tab (2nd tab). The page must be adapted to the specific machine. The variables are assigned to the corresponding machine components with the help of icons. The individual tiles are similar to the tiles from the dashboard.

Tile

Reference to the dashboard

Available in the following variants

Temperature (1)

Tile_Temperature.content

Info 1: Info 2: Info 3: Info 4:

Main extruder (2)

Tile_MainExtruder.content

Info 5: Info 6: Info 7: Info 8:

Co-extruder (3)

Tile_CoExtruder.content

Info 9: Info 10: Info 11: Info 12:

WTC (4)

Tile_Wtc.content

Info 13: Info 14: Info 15: Info 16:

PWTC (5)

Tile_Pwtc.content

Info 17: Info 18: Info 19: Info 20:

Carriage (6)

Tile_Carriage.content

Info 21: Info 22: Info 23: Info 24:

Clamp (7)

Tile_Clamp.content

Info 25: Info 26: Info 27: Info 28:

Blow pin (8)

Tile_Blowpin.content

Info 29: Info 30: Info 31: Info 32:

Blowing (9)

Tile_Blowing.content

Info 33: Info 34: Info 35: Info 36:

Accumulator (10)

Tile_Accumulator.content

Info 37: Info 38: Info 39: Info 40:

Injection axis (11)

Tile_Injection.content

Info 41: Info 42: Info 43: Info 44:

Holding pressure phase of the injection axis (12)

Tile_HoldingPressure.content

Info 45: Info 46: Info 47: Info 48:

Metering (13)

Tile_Metering.content

Info 49: Info 50: Info 51: Info 52:

Blow mold variant

Info 53:

Injection mold variant

Info 54:
Info 55:

Available from version 12.5.1

Info 56:

Available in the variants (link):

Info 57: Info 58: Info 59: Info 60: