GetPointNonEqui()

GetPointNonEqui() 1:

This method reads a point in the table addressed by nIdx that has a specific master position. If the equidistant operation mode (Equidistant= FALSE) is active, this function returns a 0 as the master value.

Syntax:

METHOD GetPointNonEqui : HRESULT
VAR_INPUT
    nIdx:           INT;
    fMaster:        REFERENCE TO LREAL := 0;    // optional
    fSlave:         REFERENCE TO LREAL;
    fLimiting:      REFERENCE TO LREAL := 0;    // optional
END_VAR

GetPointNonEqui() 2: Return value

Name

Type

Description

GetPointNonEqui

HRESULT

Return value with feedback on the success of the execution.

GetPointNonEqui() 3: Inputs

Name

Type

Description

nIdx

INT

Index of the table point to be read.

fMaster

REFERNCE TO LREAL

Master value of the table point.

fSlave

REFERNCE TO LREAL

Slave value of the table point.

fLimiting

REFERNCE TO LREAL

Limiting value (secondary slave value) of the table point.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher