FB_ChangeDetector

This class can recognize sudden changes in a value.
Syntax:
FUNCTION_BLOCK FB_ChangeDetector
Properties
Name | Type | Access | Description |
|---|---|---|---|
Cycletime | LREAL | Get, Set | Cycle time used for checking. |
Filter | LREAL | Get, Set | Filter time over which a slight change in the value is adjusted. |
Tolerance | LREAL | Get, Set | Tolerance above which a change is recognized. |
Methods
Name | Description |
|---|---|
Cyclic( | Cycle method Returns FALSE if |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |