SetTraceLevel()

SetTraceLevel() 1:

This method fixes the severity of the events thrown by this instance.

Syntax:

METHOD SetTraceLevel : HRESULT
VAR_INPUT
    bOwnTraceLevel:  BOOL;               // activate internal trace level
    eTraceLevel:     TcEventSeverity;    // set internal trace level
END_VAR

SetTraceLevel() 2: Return value

Name

Type

Description

SetTraceLevel

HRESULT

Return value with feedback on the success of the execution.

SetTraceLevel() 3: Inputs

Name

Type

Description

bOwnTraceLevel

BOOL

Activates the fixed severity level.

eTraceLevel

TcEventSeverity

Severity level

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher