FB_TrafoTableGenerator

Represents the base class for generation algorithms of transformation cam plates.
The following pre-implemented geometries are included:
- FB_ClampTableGenerator - Geometry of a typical clamp
- FB_CrankTableGenerator - Geometry of a crank drive
- FB_ScotchYokeTableGenerator - Geometry of a Scotch yoke
- FB_CrankDoubleShaftTableGenerator - Crank drive with drive lever on both sides
Syntax:
FUNCTION_BLOCK ABSTRACT FB_TrafoTableGenerator
Properties
Name | Type | Access | Description |
|---|---|---|---|
LookUp | Get, Set | Interface to the table to be written | |
DriveHighEnd | LREAL | Get, Set | Upper limit of the drive position. |
DriveLowEnd | LREAL | Get, Set | Lower limit of the drive position. |
DriveStep | LREAL | Get | Step size of the drive positions. |
ParamValid | BOOL | Get | The set parameters have valid values. |
Points | INT | Get, Set | Number of points to be defined. |
Methods
Name | Description |
|---|---|
DefineTable() | Starts the calculation of the transformation table. |
Reset() | Resets generator calculations. |
![]() | Methods are abstract The methods are defined as |
Interfaces
Type | Description |
|---|---|
I_TrafoTableGenerator | Standard interface on FB_TrafoTableGenerator. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |
