ST_CoE402_StatusWord
Structure for the breakdown of a CoE402 status word.
Syntax:
TYPE ST_CoE402_StatusWord :
STRUCT
ReadyToSwitchOn: BIT;
SwitchedOn: BIT;
OperationEnabled: BIT;
Fault: BIT;
VoltageEnabled: BIT;
QuickStopInactive: BIT;
SwitchOnDisabled: BIT;
Warning: BIT;
Reserve_8: BIT;
Remote: BIT;
END_STRUCT
END_TYPE
Bits
Name | Offset | Description |
---|---|---|
ReadyToSwitchOn | 0 | Inverter is ready to be switched on. |
SwitchedOn | 1 | Inverter is switched on. |
OperationEnabled | 2 | Power is enabled. |
Fault | 3 | Inverter is in error state. |
VoltageEnabled | 4 | Supply is enabled. |
QuickStopInactive | 5 | Quick stop is disabled. |
SwitchOnDisabled | 6 | Inverter is blocked from being switched on. |
Warning | 7 | Inverter reports a warning. |
Remote | 9 | Inverter runs in remote mode and can be controlled via the interface. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v3.12.5.0) |