SetProperties()

This method sets the master limit values of the table. These are used to break down the master position in equidistant operation modes of the table.
Syntax:
METHOD SetProperties : HRESULT
VAR_INPUT
bValid : BOOL;
fMaxGuidingValue : LREAL;
fMinGuidingValue : LREAL;
END_VAR
Return value
Name | Type | Description |
|---|---|---|
SetProperties | HRESULT | Return value with feedback on the success of the execution. |
Inputs
Name | Type | Description |
|---|---|---|
bValid | BOOL | Defines the valid initialization of the table. |
fMaxGuidingValue | LREAL | Maximum value of the master. |
fMinGuidingValue | LREAL | Minimum value of the master. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |