SetParameter()

A set of parameters specific to this homing procedure is set.
Syntax:
METHOD SetParameter : HRESULT
VAR_INPUT
fSetPosition : LREAL;
eSwitchMode : E_AdaptableSwitchMode;
bOptionsDisableDriveAccess : BOOL;
bOptionsEnableLagErrorDetection : BOOL;
END_VAR
Return value
Name | Type | Description |
|---|---|---|
SetParameter | HRESULT | Return value with feedback on the success of the execution. |
Inputs
Name | Description |
|---|---|
fSetPosition | Specifies the value that is applied to the actual position at the homing event. |
eSwitchMode | Defines how the AbsoluteSwitch is interpreted as a homing event. |
bOptionsDisableDriveAccess | A TRUE prevents the underlying motion technology from using ADS communication via the fieldbus to change parameters of the controlled device and return to normal operation. |
bOptionsEnableLagErrorDetection | A TRUE will enable the lag error detection while the function is being executed. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |