Finish

This core function must be used to successfully complete a homing.
![]() | Abort required Abort is required if a homing function fails. |
Methods
Name | Description |
---|---|
A rising edge triggers the termination. | |
The procedure for returning to normal operation can be specified. |
Interfaces
Type | Description |
---|---|
I_HomingFinish | Standard interface on FB_HomingFinish. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |
Further Information