SetParameter()

SetParameter() 1:

Class is 'obsolete'

This class is marked as obsolete and should not be used anymore!

Alternative: Stop.Deceleration & Stop.Jerk

Original version:

SetParameter() 2:

This method is used to define the dynamic parameters of the operation.

Syntax:

METHOD SetParameter: HRESULT 
VAR_INPUT
    fDeceleration: LREAL;
    fJerk        : LREAL;
END_VAR

SetParameter() 3: Return value

Name

Type

Description

SetParameter

HRESULT

Return value with feedback on the success of the execution.

SetParameter() 4: Inputs

Name

Type

Description

fDeceleration

LREAL

The deceleration to be used.

fJerk

LREAL

The jerk to be used.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4024.35

PC or CX (x64, x86)

Tc3_PlasticFunctions v3.12.4.26 or higher