SetParameter()

This method can be used to set the parameters for identification.
Syntax:
METHOD SetParameter : HRESULT
VAR_INPUT
EnableArreaRatio : BOOL;
EnableEndOfTravel : BOOL;
EnableOverlapp : BOOL;
EnableValveCharacteristic : BOOL;
EnableZeroAdjust : BOOL;
EndOfTravelNegativ : LREAL;
EndOfTravelPositiv : LREAL;
EndOfTravelNegativLimit : LREAL;
EndOfTravelPositivLimit : LREAL;
EndOfVelocityNegativLimit : LREAL;
EndOfVelocityPositivLimit : LREAL;
DecelerationFactor : LREAL;
ValveCharacteristicLowEnd : LREAL;
ValveCharacteristicHighEnd : LREAL;
ValveCharacteristicRamp : LREAL;
ValveCharacteristicSettling: LREAL;
ValveCharacteristicRecovery: LREAL;
ValveCharacteristicMinCycle: LREAL;
ValveCharacteristicTblCount: INT;
ValveCharacteristicType : INT;
ValveLinLimitM : LREAL;
ValveLinLimitP : LREAL;
END_VAR
Return value
Name | Type | Description |
|---|---|---|
SetParameter | HRESULT | See below |
The return value of the method is of type HRESULT. The following return values are to be expected.
E_AdsErr | Return value | Cause |
|---|---|---|
DEVICE_BUSY | 0x9B00 0708 | The axis is busy performing another core function. |
DEVICE_INVALIDDATA | 0x9B00 0706 | Not all data and parameters for the core function are available and valid. |
DEVICE_INVALIDSTATE | 0x9B00 0712 | The state of the axis does not allow the execution. |
DEVICE_NOTINIT | 0x9B00 0718 | The core function is not or not completely initialized. |
NOERR | 0x1B00 0000 | The core function has accepted the command. |
Inputs
Designation | Type | Description |
|---|---|---|
EnableArreaRatio | BOOL | A TRUE will request a separate identification of effects caused by cylinder asymmetry. |
EnableEndOfTravel | BOOL | A TRUE will request a separate identification of mechanical limits of traveling. |
EnableOverlapp | BOOL | A TRUE will request a separate identification of effects caused by valve overlap. |
EnableValveCharacteristic | BOOL | A TRUE will request the identification of the valves transfer characteristic. |
EnableZeroAdjust | BOOL | A TRUE will request a separate identification of effects caused by valve offset. |
EndOfTravelNegativ | LREAL | A mechanical travel limit. This value may be found by identification or entered by using an HMI. |
EndOfTravelPositiv | LREAL | A mechanical travel limit. This value may be found by identification or entered by using an HMI. |
EndOfTravelNegativLimit | LREAL | This value defines a control value limit. The identification will be concluded for that direction if the output to the control device has reached the limit. |
EndOfTravelPositivLimit | LREAL | This value defines a control value limit. The identification will be concluded for that direction if the output to the control device has reached the limit. |
EndOfVelocityNegativLimit | LREAL | This value defines an actual velocity limit. The identification will be concluded for that direction if the actual velocity exceeds the limit. |
EndOfVelocityPositivLimit | LREAL | This value defines an actual velocity limit. The identification will be concluded for that direction if the actual velocity exceeds the limit. |
DecelerationFactor | LREAL | This value defines the limits of travel that will be used for the identification. |
ValveCharacteristicLowEnd | LREAL | This value defines the limits of travel that will be used for the identification. |
ValveCharacteristicHighEnd | LREAL | This value defines the limits of travel that will be used for the identification. |
ValveCharacteristicRamp | LREAL | This parameter defines the ramping to the output value currently under investigation. |
ValveCharacteristicSettling | LREAL | This parameter defines the delay for starting the investigation after ramping to the output value. |
ValveCharacteristicRecovery | LREAL | This parameter defines a recovery time before continuing the identification in the opposite direction. |
ValveCharacteristicMinCycle | LREAL | This value specifies a minimum limit for identification. |
ValveCharacteristicTblCount | INT | This parameter defines the number of points in the linearization table. |
ValveCharacteristicType | INT | This parameter is reserved to indicate the use of valves with special behavior details. For more details, see the hydraulics library documentation. |
ValveLinLimitM | LREAL | This value limits the use of the linearization table. |
ValveLinLimitP | LREAL | This value limits the use of the linearization table. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher Tc3_PlasticHydraulic v3.12.4.26 or higher |