Simulation of a CoE402 servo drive

Simulation of a CoE408 servo drive. This FB only provides a mapping interface and does not contain an implementation.
Syntax:
FUNCTION_BLOCK FB_CoE402_ServoAdapt
Inputs
Name | Type | Access | Description |
|---|---|---|---|
NcDriveIn | NCDRIVESTRUCT_IN2 | OUT | For the DriveIn interface of the NC. |
NcDriveOut | NCDRIVESTRUCT_OUT2 | IN | For the DriveOut interface of the NC. |
NcEncIn | NCENCODERSTRUCT_IN2B | OUT | For the EncoderIn interface of the NC. |
NcEncOut | NCENCODERSTRUCT_OUT2 | IN | For the EncoderOut interface of the NC. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |