FB_SimCoE402_Inverter_VM

This simulation corresponds to an inverter axis and can be used to replace a real inverter drive by providing compatible mapping elements and emulating behavior very similar to that of a real axis.
The FB provides mapping elements for CoE interfaces of basic frequency inverters (FI) that match the interfaces implemented by the adapter FB for this drive type. Mapping is done in the same way as for the real drive unit.
Syntax:
FUNCTION_BLOCK FB_SimCoE402_Inverter_VM EXTENDS FB_SimCoE402_Inverter
VAR_INPUT
IO : FB_CoE402_InverterAdapt;
END_VAR
I/O variables
Name | Type | Direction | Description |
|---|---|---|---|
EtC_Device | FB_EtC_SimDevice | Input/Output | Diagnostic interface for an EtherCAT-capable device. |
I/O | FB_CoE402_InverterAdapt | Input/Output | The mapping interface for the inverter axis. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
ActualPosition | LREAL | Get, Set | Simulated axis position. The simulated position of the actuator can deviate from the reported axis position. |
FB_SimCoE402_Inverter | |||
Load | LREAL | Get, Set | Here you can specify a load that is claimed by a simulated process. |
MaxTurnRate | LREAL | Get, Set | The maximum turn rate of the drive. |
MinTurnrate | LREAL | Get, Set | A minimum turn rate can be specified here. If a value > 0.0 is specified, the drive ignores set turn rates below this threshold and a dead band is created. If the default is less than 10 RPM, it is assumed that the inverter supports vector control. |
OutputFactor | LREAL | Get, Set | Multiplier for the output. |
RampTime | LREAL | Get, Set | Here the time for the ramp from zero to |
ReferenceLoad | LREAL | Get, Set | A reference value for Load. |
VectorControlled | BOOL | Get | A If |
FB_SimAxCommon | |||
ActualVelocity | LREAL | Get, Set | Simulated axis velocity. The simulated velocity of the actuator may deviate from the reported axis position. |
AbsolutSwitch | BOOL | Get | This runtime value provides information about the simulated feedback signal as defined by |
AbsSwitchHighEnd | LREAL | Get, Set | This parameter defines the threshold value for the case The simulated position of the actuator can deviate from the reported axis position. |
AbsSwitchHighSelect | BOOL | Get, Set | This parameter defines the active |
AbsSwitchLowEnd | LREAL | Get, Set | This parameter defines the threshold value for the case The simulated position of the actuator can deviate from the reported axis position. |
CycleTime | LREAL | Get, Set | This parameter must be initialized with the update calling cycle of the |
DenyEnable | BOOL | Get, Set | A |
EncoderInterpolation | LREAL | Get, Set | This parameter must be initialized with the same value as the corresponding parameter in the motion technology:
|
EncoderNoiseLevel | LREAL | Get, Set | The simulated axis offers the possibility to disturb the reported position with a pseudo-random white noise. This is realized by a |
EncoderWeighting | LREAL | Get, Set | This parameter must be initialized with the same value as the corresponding parameter in the motion technology:
|
EncoderZeroShift | LREAL | Get, Set | This parameter must be initialized with the same value as the corresponding parameter in the motion technology:
|
HighSideBlock | LREAL | Get, Set | The simulated position of the actuator is limited to a value less than or equal to this parameter. |
HighSideEndswitch | LREAL | Get, Set | This parameter defines the |
HighSideSpringLengt | LREAL | Get, Set | This parameter defines the length of a simulated spring-like effect at the upper side of the actuator stroke. |
LowerEndSwitch | BOOL | Get | This runtime value provides information about the state of a simulated sensor. Becomes |
LowSideBlock | LREAL | Get, Set | The simulated position of the actuator is limited to a value above or equal to this parameter. |
LowSideEndswitch | LREAL | Get, Set | This parameter defines the |
LowSideSpringLength | LREAL | Get, Set | This parameter defines the length of a simulated spring-like effect at the lower side of the actuator stroke. |
MovingMass | LREAL | Get, Set | This parameter can be used to define a moving mass. It is used to calculate dynamic acceleration and deceleration forces, torques, or pressures. |
NoBlock | BOOL | Get, Set | If this parameter is set to |
Reversed | BOOL | Get, Set | The simulated axis works inverted. |
UpperEndSwitch | BOOL | Get | This runtime value provides information about the state of a simulated sensor. Becomes |
Methods
Name | Description |
|---|---|
This method can be used to simulate an error situation on the simulated axis. | |
FB_SimCoE402_Inverter | |
Cyclic() | Cycle method |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.56 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.8.2.0) |