Construction of a transforming axis

A transformation axis is a container object that implements the same interface as a standard Nc axis. Inside this object there are two local standard axis objects, named load side and drive side. These internal objects are used to handle the specific requirements for the effective tool and the actuator part. There is almost no exchange between the application project and these internal objects because the usual interactions use the interfaces of the container object.

Construction of a transforming axis 1:

Used symbols

Symbol

Description

Actuals

A common core function that contains information about the current situation of the axis. There are alternative sub-versions for the different axis types.

TA: Tool Adaptation

A common core function that is used to handle the differences between the axis and the effective tool.

TRx: Transformation

A core function specific to transforming axes. It is used to convert actual values of the drive side axis into load side actual values (TR1) and load side setpoints (TR2) or setpoints (TR3) into drive side values.

MM: Operation mode select

In this figure the "Full transformation mode" is selected.

Semi-transformation mode

In this operation mode all commands are forwarded to the drive side axis. To avoid unexpected position lag errors, the load side axis is not enabled.

The actual position and velocity values of the load side are updated using converted values from the drive side.

Any commanded motion will be executed by the drive side using converted target position values. A commanded move to 100.0 will make the tool travel to 100.0 mm, no matter what drive side motor angle is required.

Construction of a transforming axis 2:

Velocity cannot be converted

The commanded velocity cannot be converted because the result would depend on the position.

Construction of a transforming axis 3:

No constant velocity

Because the profile generation is executed by the drive side axis, the tool will not travel with constant velocity.

Construction of a transforming axis 4:

No position or velocity camming

A position or velocity camming is not supported.

Full transformation mode

In this operation mode, almost all commands are forwarded to the load side axis. Enabling the container object will enable both internal axes.

The actual position and velocity values of the load side are updated using converted values from the drive side.

The transformation will be performed by converting the output of the load side profile calculation. Again, a commanded move to 100.0 will make the tool travel to 100.0 mm, no matter what drive side motor angle is required.

Construction of a transforming axis 5:

Constant velocity

Because the profile generation is executed by the load side axis, the tool will travel with constant velocity.

Construction of a transforming axis 6:

Excessive drive side velocity values required

In some areas of the travel, even low tool velocities may require excessive drive side velocity values.

Construction of a transforming axis 7:

Full transformation temporarily paused

For jog or homing commands, the full transformation is temporarily paused. All position and velocity values are used following drive side definitions without any conversion.