MIFARE Classic®
MIFARE Classic (ISO 14443A) is a contactless RFID chip card technology. The cards are divided into different memory sizes.
Card type | Sectors | Blocks per sector |
|---|---|---|
MiFare Classic 1K | 16 | 4 |
MiFare Classic 2K | 32 | 4 |
MiFare Classic 4K | 32 + 8 | 4 (sector 0-31) 16 (sector 32-39) |
Each block consists of 16 bytes. The last block of a sector (sector trailer) contains two authentication keys to protect the sectors from unauthorized access. The sector trailers must not be overwritten, as the associated sectors may be rendered unusable. Sectors 0 and 16 also play a special role. These sectors manage memory that is important for multi-applications. Sector 0 also stores vendor data, including the UID.
Notice | |
Only describe the blocks marked in white in the figure. |