ConnectToComPort
async function ConnectToComPort(ctx: any, vendorId?: number, productId?: number)The asynchronous function ConnectToComPort is used to establish a connection between the browser and a serial interface. The query can be pre-filtered using the vendor and product ID. When the function is executed, a query window opens in which a port can be chosen. If successful, the connected port is returned.

If the port is already connected, this is indicated in the pop-up by the message "Paired".
![]() | Browser compatibility The function is only compatible with Google™ Chrome and Microsoft Edge. |
Parameter
Name | Type | Description |
|---|---|---|
ctx | any, Context | Asynchronous context object |
vendorId | Optional: The vendor ID is used to filter the choice of ports according to specific vendors. | |
productId | Optional: The product ID is used to filter the selection of ports according to specific products. |
Return value
Type | Description |
|---|---|
Port object from the Serial class. |
NuGet package: Beckhoff.TwinCAT.HMI.Plastic.RFID
Available: from version 12.14.0
Usage: TC3 Plastic Application HMI projects
