Configuration

The Configuration attribute is an array of objects and every property in these objects is explained below:
Name | Type | Description |
|---|---|---|
Label | string | This is the text that will be displayed on the header area of the respective monitoring element. |
Symbol | tchmi:framework#/definitions/Symbol | The symbol of the linked FB_MonitoringHmi function block variable. |
UnitGroup | string | The unit group that is used for the unit conversion of all numerical values. |
RecipeManagement | tchmi:framework#/definitions/RecipeType | User can select if Limit values should be added to a recipe type by the Monitoring control. |
RecipeTypeName | string | Recipe type name to which symbols will be added by the monitoring control. |
Descriptor | tchmi:framework#/definitions/Descriptor | With this object the user can set the text values that will be displayed as the descriptor text for different limit values in the control. If this object is null, default values will be set as descriptors. |
DigitsAfterDecimal | number | Number of digits displayed after the decimal point. Available: since version 12.14.0 |
LogUserChanges | tchmi:general#/definitions/Boolean | Any change of the limits will be logged to a log file. Available: since version 12.12.0 |
ChangeLogDescriptor | string | Descriptor text that is used for the change log entry instead of the symbol path. Available: since version 12.14.0 |
Every FB_MonitoringHmi object in PLC must have properties as explained below:
Name | Type | Description |
|---|---|---|
ActualValue | Float | Actual value monitored. |
LimitHH | Float | Upper critical limit. |
LimitH | Float | Upper warning limit. |
LimitLL | Float | Lower critical limit. |
LimitL | Float | Lower warning limit. |
ScalingValueMin | Float | Minimum value that acts as the lower limit of the linear gauge. |
ScalingValueMax | Float | Maximum value that acts as the upper limit of the linear gauge. |
Schema: tchmi:framework#/definitions/MonitoringConfig
Attribute getter: getConfiguration
Attribute setter: setConfiguration
Available: since version 12.8.0