ZoneConfiguration

NuGet package: Beckhoff.TwinCAT.HMI.Plastic.Temperature

Available: since version 12.8.0

ZoneConfiguration control is used to visualize and allow users to change different operational parameters of temperature groups and zones configured in the PLC.

ZoneConfiguration 1:

Every temperature zone in the selected temperature zone group is visualized using different input and graphical controls.

ZoneConfiguration 2:
  1. ZoneName of the channel.
  2. The user can enable/disable a channel with this control.
  3. A linear gauge will visualize the actual temperature, set temperature, inner and outer tolerance bands on a scale.
  4. A gauge will visualize the PowerLevel property of the channel.
  5. Temperature channels cooling/heating status will be displayed with an appropriate icon.
  6. ActualTemperature of the channel.
  7. SetpointTemperature input for the channel.
  8. Outer tolerance in positive direction.
  9. Inner tolerance in positive direction.
  10. Inner tolerance in negative direction.
  11. Outer tolerance in negative direction.
  12. Standby temperature of the zone.