Attributes
Category: Colors
Name | Description |
|---|---|
Sets the color for the pre blowing duration curve. | |
Sets the color for the blowing duration curve. | |
Sets the color of the first blowing duration curve. | |
Sets the color of the interval blowing duration1 curve. | |
Sets the color of the interval blowing duration 2 curve. | |
Sets the color of the current time cursor line. | |
Sets the color for the venting duration. | |
Sets grid background color. | |
Sets grid lines color. | |
Sets axes and legends sections background color. | |
Sets X Axis color. | |
Sets X Axis name font color. | |
Sets X Axis label font color. |
Category: Time
Name | Description |
|---|---|
Sets the delay for the pre blowing value. | |
Sets the duration for the pre blowing value. | |
Sets the delay for the blowing value. | |
Sets the total blowing duration. | |
Sets the venting duration value. | |
Current time cursor of the blow pressure chart. |
Category: Pressure
Name | Description |
|---|---|
Sets the pre blow pressure value. | |
Sets the first blow pressure value. |
Category: Common
Name | Description |
|---|---|
If set to |
Category: Interval
Name | Description |
|---|---|
Sets the duration of the first interval blowing duration value. | |
Sets the duration of the second interval blowing duration value. | |
Sets the blow pressure value for the interval 1 blowing. | |
Sets the blow pressure value for the interval 2 blowing. | |
Sets the first blowing interval value. | |
Select if interval blowing displayed on the chart. |
Category: Y Axis
Name | Description |
|---|---|
Sets Y-Axis configuration. | |
Sets unit group for Y-Axis. |
Category: X Axis
Name | Description |
|---|---|
Show or hide X Axis. | |
Show or hide X Axis labels. | |
Enable auto scaling for X Axis. | |
X Axis maximum tick value. | |
X Axis minimum tick value. | |
No of ticks on X Axis. | |
Show or hide X Axis sub ticks. | |
No of sub ticks between each main tick on X Axis. | |
Decimal digits shown on X Axis labels. | |
Unit text for X Axis. | |
Show or hide X Axis name. | |
Name of X Axis. |
- BlowingDuration
- BlowingDuration Color
- BlowPressure
- BlowPressValue1
- BlowPressValue2
- CurrentTimeCursor
- CurrentTimeCursorline Color
- DelayBlowing
- DelayPreBlowing
- DurationPreBlowing
- FillChart
- FirstBlowingDuration
- FirstBlowingDuration Color
- GridBackgroundColor
- GridLineColor
- IntervalBlowingDuration1
- IntervalBlowingDuration1 Color
- IntervalBlowingDuration2
- IntervalBlowingDuration2 Color
- PreBlowingDuration Color
- PreBlowPressure
- SectionsBackgroundColor
- ShowIntervalBlowing
- ShowXAxis
- ShowXAxisName
- ShowXSubTicks
- VentingDuration
- VentingDuration Color
- XAxisAutoScaling
- XAxisColor
- XAxisDecimalPlaces
- XAxisName
- XAxisNameFontColor
- XAxisUnit
- XLabelFontColor
- XMainTickMaxValue
- XMainTickMinValue
- XMainTickSteps
- XShowLabels
- XSubTickSteps
- YAxis
- YAxisUnitGroup