Attributes
Category: Colors
Name | Description |
|---|---|
Sets the tile background color for each tile. | |
Sets every tile’s label background color. | |
Sets the label text color for each tile. | |
Color for the tile border. |
Category: TileDesign
Name | Description |
|---|---|
Sets the label font size for every tile. | |
The unit for the LabelFontSize attribute. | |
Sets the font size of the value displayed inside each tile. | |
Value font size unit for each tile. | |
Sets the tile width for each tile in the control. | |
Tile width unit. | |
Sets the tile height for each tile in the control. | |
Tile height unit. | |
Sets the space between tiles. | |
Unit of tile spacing. | |
Sets the border radius to every tile in the control. | |
Width of the border for each tile. | |
Defines the style of border for each tile. Valid values are |
Category: ConfigPopupDesign
Name | Description |
|---|---|
Sets the font size to the group and variable list which is displayed inside the configuration pop up window. | |
Unit of Config Popup Font Size attribute. |
Category: Common
Name | Description |
|---|---|
Single row or multi row view of the control. | |
List of all variables that can be selected by the user to show on screen. | |
List of variables shown on the control at startup. |
- ActiveConfig
- BorderColor
- BorderStyle
- BorderRadius
- BorderWidth
- ConfigPopUpFontSize
- ConfigPopUpFontSizeUnit
- LabelBackgroundColor
- LabelColor
- LabelFontSize
- LabelFontSizeUnit
- TileBackgroundColor
- TileHeight
- TileHeightUnit
- TileSpacing
- TileSpacingUnit
- TileWidth
- TileWidthUnit
- ValueFont Size
- ValueFontSizeUnit
- VariableCollection
- VariableViewMode