Attributes
Category: Parameters
Name | Description |
|---|---|
Symbol of type FB_ManualOperation. | |
Axis name displayed on the control. | |
Text property of the button that is used to send command towards work position. | |
Text property of the button that is used to send command towards base position. | |
To set the control in a single direction mode. |
Category: Button Configuration
Name | Description |
|---|---|
Sets the border radius for buttons on the control. | |
Places buttons horizontally or vertically next to each other. | |
Reverse arranged buttons sequence. |
Category: Button Work Background Image
Name | Description |
|---|---|
Sets the background image for the work direction button. | |
Sets the image width for the work direction button. | |
Sets the background image width unit for the work button. | |
Sets the image height for the work direction button. | |
Sets the background image height unit for the work button. | |
Sets the horizontal alignment of the image for the work direction button. | |
Sets the vertical alignment of the image for the work direction button. | |
Sets the image padding for the work direction button. |
Category: Button Base Background Image
Name | Description |
|---|---|
Sets the background image for the base direction button. | |
Sets the image width for the base direction button. | |
Sets the background image width unit for the base button. | |
Sets the image height for the base direction button. | |
Sets the background image height unit for the base button. | |
Sets the horizontal alignment of the image for the base direction button. | |
Sets the vertical alignment of the image for the base direction button. | |
Sets the image padding for the base direction button. |
Category: Size Configuration
Name | Description |
|---|---|
Sets the space between the elements. | |
Sets the space between the elements. | |
Sets the thickness of the state indicator area around buttons. | |
Sets the state thickness unit. | |
Sets the height of the hardware selection button. | |
Sets the unit for hardware button height. |
Category: Colors
Name | Description |
|---|---|
Light ring color when FB_ManualOperation status is ‘in fault’. | |
Light ring color when FB_ManualOperation status is ‘in position. | |
Light ring color when FB_ManualOperation status is ‘moving to position’. |
Category: Header Configuration
Name | Description |
|---|---|
Definition of the height of the header. | |
Defines the unit of the height of the header. | |
The font size of header text. | |
Pixels, or percent for relative sizes. | |
Hides header text area. |
- AxisName
- BackgroundImageBase
- BackgroundImageHeight Work
- BackgroundImageHeightBase
- BackgroundImageHeightBaseUnit
- BackgroundImageHeightWorkUnit
- BackgroundImageHorizontalAlignBase
- BackgroundImageHorizontalAlignWork
- BackgroundImagePadding Base
- BackgroundImagePadding Work
- BackgroundImageVerticalAlignBase
- BackgroundImageVerticalAlignWork
- BackgroundImageWidthBase
- BackgroundImageWidthBaseUnit
- BackgroundImageWidthWork
- BackgroundImageWidthWorkUnit
- BackgroundImageWork
- BorderRadius
- BtnBaseText
- BtnWorkText
- ButtonOrientation
- FaultColor
- HardwareButtonHeight
- HardwareButtonHeightUnit
- HeaderBackgroundColor
- HeaderFontColor
- HeaderFontSize
- HeaderFontSizeUnit
- HeaderHeight
- HeaderHeightUnit
- HideHeaderText
- InPosColor
- InvertDirection
- ManualOperationSymbol
- MovingToPosColor
- SingleMode
- Space
- SpaceUnit
- StateThickness
- StateThicknessUnit