FB_MsgDeactivate_TcTvA

This function block disables an inactive message in the alarm history (type: ST_TcTvA_Alarm_Itf). The message is not deleted from the alarm history.
Syntax
VAR_INPUT
Idx1 : INT:=0;
Idx2 : INT:=0;
ErrorId : DINT:=0;
Prio : INT:=0;
IdxFirst : INT;
IdxLast : INT;
pAlarmBuffer: POINTER TO ST_TcTvA_Alarm_Itf;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
Idx1 | INT | Zone number of the faulty zone. |
Idx2 | INT | Module number of the faulty zone. |
ErrorId | DINT | The error number |
Prio | INT | The priority of the error, where 3=Alarm 2=Warning 1=Note 0=Empty. |
IdxFirst | INT | The first index in the alarm buffer. |
IdxLast | INT | The last index in the alarm buffer. |
pAlarmBuffer | POINTER TO ST_TcTvA_Alarm_Itf | The address of the alarm buffer with the type ST_TcTvA_Alarm_Itf. |
Behavior of the function block:
Each FB_MsgAppend_TcTvA() function block also includes a FB_MsgDeactivate_TcTvA() that resets the message. To ensure that exactly the right message is reset, the deactivation must be called with the same properties (Idx1, Idx2, ErrorID, Prio) as the activation.
After a successful deactivation ST_TcTvA_Alarm_Itf.active:=FALSE. The variable ST_TcTvA_Alarm_Itf.Bitmap depends on ST_TcTvA_Alarm_Itf.Prio and whether ST_TcTvA_Alarm_Itf.active:=TRUE or FALSE.