FB_MsgClearSignal_TcTvA

FB_MsgClearSignal_TcTvA 1:

This function block disables the boolean expression ST_TcTvA_Alarm_Itf.Signal.

Syntax

VAR_INPUT
    IdxFirst: INT;
    IdxLast: INT;
    pAlarmBuffer: POINTER TO ST_TcTvA_Alarm_Itf;
    
    Idx1   : INT:=0;
    Idx2   : INT:=0;
    ErrorId: DINT:=0;
    Prio   : INT:=0;
END_VAR

FB_MsgClearSignal_TcTvA 2: Inputs

Name

Type

Description

IdxFirst

INT

The first index in the alarm buffer.

IdxLast

INT

The last index in the alarm buffer.

pAlarmBuffer

POINTER TO ST_TcTvA_Alarm_Itf

The address of the alarm buffer with the type ST_TcTvA_Alarm_Itf.

Idx1

INT

Zone number of the faulty zone.

Idx2

INT

Module number of the faulty zone.

ErrorId

DINT

The error number

Prio

INT

The priority of the error, where 3=Alarm 2=Warning 1=Note 0=Empty.

Behavior of the function block:

If an alarm with prio:=3 is present in the alarm buffer, this alarm additionally sets the signal ST_TcTvA_Alarm_Itf.Signal:=TRUE. This can be used to control a horn, for example. By calling this function block all ST_TcTvA_Alarm_Itf.Signal:=FALSE, which turns off the message.