FB_MsgAppend_TcTvA()

This function block appends active alarms to an array of type ST_TcTvA_Alarm_Itf. To get as much information as possible about the error in the visualization, the parameters listed below can be given to the error message.
Syntax
VAR_IN_OUT
stTime : TIMESTRUCT;
END_VAR
VAR_INPUT
Idx1 : INT:=0;
Idx2 : INT:=0;
ErrorId : DINT:=0;
Prio : INT:=0;
Active : BOOL:=TRUE;
IdxFirst : INT;
IdxLast : INT;
sync_idx : INT:=0;
pAlarmBuffer: POINTER TO ST_TcTvA_Alarm_Itf;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
Idx1 | INT | Zone number or drive number of the faulty zone. |
Idx2 | INT | Module number of the faulty zone. |
ErrorId | DINT | If necessary, the error number can also be read as a plain text message from an .xml file. |
Prio | INT | The priority of the error, where 3=Alarm 2=Warning 1=Note 0=Empty. |
Active | BOOL | Active indicates that the error is active. |
IdxFirst | INT | The first index in the alarm buffer. |
IdxLast | INT | The last index in the alarm buffer. |
sync_idx | INT | The address of the alarm buffer with the type ST_TcTvA_Alarm_Itf. |
pAlarmBuffer | POINTER TO ST_TcTvA_Alarm_Itf | The address of the alarm buffer with the type ST_TcTvA_Alarm_Itf. |
Inputs/outputs
Name | Type | Description |
---|---|---|
stTime | TIMESTRUCT | The time when the error occurred. |
After a successful call of this function block, there must be another entry at the first free position in the alarm history.