FAQs
Name | Description |
---|---|
Which time inputs are allowed? | |
How is the time calculated? Is summer/winter time taken into account? Are leap years taken into account? | |
How do I activate a time over several days? | |
Can I specify multiple switching times via a timer? |
FAQ#1: Time inputs
A 24h time specification is necessary, i.e.:
- Hour: value range 0...23
- Minute: value range 0...59
- Second: value range 0...59
FAQ#2: How is the time calculated?
The time is determined from the time in the computer.
It is important that this time is set correctly.
Since the computer recognizes a summertime/wintertime changeover, this is also recognized in the control.
Since the computer knows the leap years, these are also recognized in the control.
FAQ#3: Activate time over several days
In the structure ST_TcPfw_ClockTimerCam the start time is entered at On and at Off the time 23:59:59 must be entered. On the following day, 00:00:00 is entered at On and Off is entered when the system is to be switched off again. In this case, the heating is not turned off for a second at midnight, but remains active.
FAQ#4: Specify multiple switching times via a timer
It is possible to create 9 channels per weekly timer. A switch-on time and a switch-off time are specified for each channel, as well as an output.