ST_TcPfw_PowerMeasurement_Cfg
Such a structure contains the configuration data for power measurement. These data are not stored.
Syntax
TYPE ST_TcPfw_xL3403_Input:
(* location PfwLib_TempControl.PRO *)
(* last modification: 08.09.2010 *)
STRUCT
CycleTime : LREAL:=0.025;
I_ratio : LREAL:=1.0;
ePowerTerminal: E_TcPfw_TctrlPowerTerminal;
TerminalIdx : INT;
TerminalSubIdx: INT;
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
CycleTime | LREAL | Task cycle time. |
I_ratio | LREAL | Ratio of the current transformers. |
ePowerTerminal | E_TcPfw_TctrlPowerTerminal | Type of power measurement terminal that is connected. |
TerminalIdx | INT | Number of the Supplygroup which is assigned to it. |
TerminalSubIdx | INT | For terminals containing more than three current measurement channels (EL3446), it must be specified whether the group is connected to the first three current measurement inputs (-> 1) or to the rear three current measurement inputs (-> 2). |