ST_TcPfw_xL3403_State
Such a structure contains the results of the power measurement and makes this available to the application.
Syntax
TYPE ST_TcPfw_xL3403_State :
(* location PfwLib_TempControl.PRO *)
(* last modification: 08.09.2010 *)
STRUCT
Power: ARRAY[1..3] OF LREAL;
Voltage: ARRAY[1..3] OF LREAL;
Current: ARRAY[1..3] OF LREAL;
LineError: ARRAY[1..3] OF BOOL;
SubType : INT;
ErrorID : INT;
LatchedErrID : INT;
LatchedErr : BOOL;
Error : BOOL;
Ready : BOOL;
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
Power | ARRAY OF LREAL | Prepared power for further processing. |
Voltage | ARRAY OF LREAL | Prepared tension for further processing. |
Current | ARRAY OF LREAL | Prepared current for further processing. |
LineError | ARRAY OF BOOL | A TRUE indicates that the terminal is in an error state. |
SubType | INT | The terminal subtype, which influences the conversion factor. |
ErrorID | INT | Detailed information about the error is provided via this ErrorID. The error codes can be consulted in the constants. |
LatchedErrID | INT | Here the last active ErrorID is stored even after an error reset. |
LatchedErr | BOOL | Latched Error = TRUE remains active even after an error reset. This must be actively reset, i.e. LatchedError = FALSE. |
Error | BOOL | A TRUE indicates that the function block is in an error state. By a TRUE at the reset input of the function block FB_xL3403_TcPfw.htm it is possible to reset the function block. |
Ready | BOOL | Indicates a completed conversion at a KL terminal. |