E_TcPfw_TctrlPowerTerminal
This enumeration defines identifiers for the supported types of I/O terminals. These identifiers are used in ST_TcPfw_PowerMeasurement_Cfg.
Syntax
TYPE E_TcPfw_TctrlPowerTerminal:
(* last modification: 16.03.2009 *)
(
NoTerminal,
KL3403,
EL3403,
EL3773,
EL3x64,
EL3413,
EL3443,
EL3446,
EL3453,
Simulation:=1000,
Customized:=10000
);
END_TYPE
Values
Name | Description |
---|---|
NoTerminal | No power measurement terminal connected. |
KL3403 | Bus Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit |
EL3403 | EtherCAT Terminal, 3-channel analog input, power measurement, 500 V AC, 1 A, 16 bit |
EL3773 | EtherCAT Terminal, 3-channel analog input, multi-function, 500 V AC/DC, 1 A, 16 bit, 10 ksps, oversampling |
EL3x64 | EL3064 - EtherCAT Terminal, 4-channel analog input, voltage, 0...10 V, 12 bit, single-ended EL3164 - EtherCAT Terminal, 4-channel analog input, voltage, 0...10 V, 16 bit, single-ended |
EL3413 | EtherCAT Terminal, 3-channel analog input, power measurement, 690 V AC, 1/5 A, 16 bit, electrically isolated |
EL3443 | EtherCAT Terminal, 3-channel analog input, power measurement, 480 V AC/DC, 1 A, 24 bit |
EL3446 | EtherCAT Terminal, 6-channel analog input, current, 1 A, 24 bit, distributed power measurement |
EL3453 | EtherCAT Terminal, 3-channel analog input, power measurement, 690 V AC, 0.1/1/5 A, 24 bit, electrically isolated |
Simulation | Power measurement via simulation. |
Customized | Lower limit of the customer-specific range. |