FB_PowerMeasurement_TcPfw

FB_PowerMeasurement_TcPfw 1:

This module manages the current monitoring function. It must be called cyclically in the application to ensure functionality.

Syntax

VAR_INPUT
    pPowerInput  : POINTER TO BYTE;
    pPowerOutput : POINTER TO BYTE;
    stPowerCtrl  : ST_TcPfw_PowerMeasurment_Ctrl;
    stPowerCfg   : ST_TcPfw_PowerMeasurement_Cfg;
    fCycleTime   : LREAL:=0.025;
END_VAR
VAR_OUTPUT
    stPowerState : ST_TcPfw_xL3403_State;
END_VAR

FB_PowerMeasurement_TcPfw 2: Inputs

Name

Type

Description

pPowerInput

POINTER TO BYTE

Pointer to the input structure of the power measurement terminal.

pPowerOutput

POINTER TO BYTE

Pointer to the output structure of the power measurement terminal.

stPowerCtrl

ST_TcPfw_PowerMeasurment_Ctrl

Allows the current voltage to be read out separately.

stPowerCfg

ST_TcPfw_PowerMeasurement_Cfg

Configuration of the power measurement terminal.

fCycleTime

LREAL

Transfer of the cycle time for this function block.

FB_PowerMeasurement_TcPfw 3: Outputs

Name

Type

Description

stPowerState

ST_TcPfw_xL3403_State

Here the current power, current and error states are reported back.

Behavior of the function block:

This function block must be called cyclically by the application. The function block receives the mapping interface from the application as a pointer via pPowerInput and pPowerOutput. Depending on the selected power measurement terminal in stPowerCfg the pointer addresses are interpreted. Depending on the supply line, the function block distributes the measured services to the individual SupplyLines.

FB_PowerMeasurement_TcPfw 4:

The pointer address and the stored terminal type must match at all times. Otherwise there will be wrong memory accesses.

FB_PowerMeasurement_TcPfw 5:

When measuring power with the EL3403, the increased filter time must also be taken into account.