Introduction
The Plastics Processing Framework facilitates the setup of PLC projects for plastics machines. The goal of the Plastics Processing Framework is to combine the basic elements that are present in every plastics machine into one package.
Specifically, the following topics are covered:
- Temperature control
- Autotune
- Loading/ saving of parameters
- Message output
- Filter blocks
- Timers
This documentation is divided into three different modules:
- The first section describes the controller in more detail.
- Controller function
- Load and save functions
- Filter functions
- In the second section a weekly timer is presented to activate the controller also timer-controlled.
- The last section describes functions to realize message handling
- Add messages to a list or remove them from a list,
- Enabling or disabling messages
Each module is organized as follows:
- Overview: Gives an overview of this module.
- Function blocks: The individual function blocks for this module are explained.
- Structures: The individual structures for this function block are explained.
- Knowledge Base: Frequently asked questions and commissioning instructions can be found here.
![]() | Software version The documentation is based on software version 1.0.9 of PfwLib_Processing.compiled-library. In older versions of PfwLib_Processing.compiled-library it cannot be guaranteed that all functions explained here are implemented. |
![]() | Knowledge Base All the functions, function blocks and data types present in this framework part are listed here. You will find answers to frequently asked questions and notes on the use of the framework, commissioning, problem analysis and sample projects in the Knowledge Base. Observe the notes on documentation. Some of the components listed here are not intended to be used by an application. Their presence, interface and behavior is therefore not guaranteed. Because, however, a TwinCAT PLC Framework is strictly open, it is not possible to hide these internal components. It is, nevertheless, essential to avoid calling these components, identified with (internal use only) or (not recommended), directly from an application. If one of these components would, in practice, be useful for you, please make contact with our Support Department. We will then examine the possibility of making the function block available to you, independently of the library, and for you to then take the responsibility for using it. If the library contains function blocks, types or constants that are not listed in the documentation, then these are elements that have not yet been approved, and are the subject of current software maintenance and development work. These elements must never be directly used in an application, because they are, as a general rule, not yet tested. The framework makes a number of hardware and software requirements. |
